6097h, 6897h Acceleration factor - Axis #
This object describes the numerator (sub-index 1) and denominator (sub-index 2) to use for acceleration scaling. The acceleration factor is applied onto the velocity value to arrive at a value scaled in position units per second squared.
By default, both numerator and denominator are both 1, meaning acceleration units are in position units per second squared.
See CANopen Scaling.
Axis 1
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 6097h | 0h | Unsigned8 | - | - | Read only | No |
Numerator - Axis 1 | 6097h | 1h | Unsigned32 | - | - | Read/Write | No |
Divisor - Axis 1 | 6097h | 2h | Unsigned32 | - | - | Read/Write | No |
Axis 2
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 6897h | 0h | Unsigned8 | - | - | Read only | No |
Numerator - Axis 2 | 6897h | 1h | Unsigned32 | - | - | Read/Write | No |
Divisor - Axis 2 | 6897h | 2h | Unsigned32 | - | - | Read/Write | No |